Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Accurate Inc.
Description
E Standard
Bill of material
E522
ORDER
Order number
E522
L
Lenght
mm
Enter value for L
Lenght
mm
cm
inch
ft
LF
Free Length
8.6 mm
D
Wire Diameter
0.20 mm
OD
Outside Coil Diameter
2.0 mm
P1
Standard Load
0.54 N
L1
Length at Standard Load
12.5 mm
P2
Permissible Load
0.88 N
L2
Length at Permissible Load
16.1 N
K
Spring Constant
0.09 N/mm
NT
Total Number of Coils
24.5
PI
Initial Tension
0.18 N
Q
Quantity per a Bag
20
MAT
Material
18-8 Stainless Steel Wire for Spring
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031