Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Accurate Inc.
Description
E Standard
Bill of material
E712
ORDER
Order number
E712
L
Lenght
mm
Enter value for L
Lenght
mm
cm
inch
ft
LF
Free Length
153.4 mm
D
Wire Diameter
2.00 mm
OD
Outside Coil Diameter
16.0 mm
P1
Standard Load
60.80 N
L1
Length at Standard Load
194.7 mm
P2
Permissible Load
90.42 N
L2
Length at Permissible Load
232.0 N
K
Spring Constant
0.79 N/mm
NT
Total Number of Coils
62.5
PI
Initial Tension
27.95 N
Q
Quantity per a Bag
2
MAT
Material
18-8 Stainless Steel Wire for Spring
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031