Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Accurate Inc.
Description
C Standard
Bill of material
C107
ORDER
Order number
C107
H
Height
mm
Enter value for H
Height
mm
cm
inch
ft
HF
Free Height
7.0 mm
D
Wire Diameter
0.20 mm
OD
Outside Coil Diameter
2.5 mm
P1
Standard Load
0.59 N
H1
Height at Standard Load
4.14 mm
P2
Permissible Load
0.88 N
H2
Height at Permissible
2.71 mm
K
Spring Constant
0.206 N/mm
NT
Total Number of Coils
7.50
HS
Solid Height
1.70 mm
Q
Quantity per a Bag
20
MAT
Material
18-8 Stainless Steel Wire for Spring
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031