Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Accurate Inc.
Description
C Standard
Bill of material
C108
ORDER
Order number
C108
H
Height
mm
Enter value for H
Height
mm
cm
inch
ft
HF
Free Height
7.0 mm
D
Wire Diameter
0.23 mm
OD
Outside Coil Diameter
3.0 mm
P1
Standard Load
0.59 N
H1
Height at Standard Load
4.50 mm
P2
Permissible Load
0.98 N
H2
Height at Permissible
2.83 mm
K
Spring Constant
0.235 N/mm
NT
Total Number of Coils
6.75
HS
Solid Height
1.80 mm
Q
Quantity per a Bag
20
MAT
Material
18-8 Stainless Steel Wire for Spring
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031