Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Accurate Inc.
Description
C Standard
Bill of material
C116
ORDER
Order number
C116
H
Height
mm
Enter value for H
Height
mm
cm
inch
ft
HF
Free Height
10.0 mm
D
Wire Diameter
0.26 mm
OD
Outside Coil Diameter
3.5 mm
P1
Standard Load
0.78 N
H1
Height at Standard Load
6.00 mm
P2
Permissible Load
1.23 N
H2
Height at Permissible
3.75 mm
K
Spring Constant
0.196 N/mm
NT
Total Number of Coils
8.00
HS
Solid Height
2.40 mm
Q
Quantity per a Bag
20
MAT
Material
18-8 Stainless Steel Wire for Spring
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031