Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Accurate Inc.
Description
C Standard
Bill of material
C126
ORDER
Order number
C126
H
Height
mm
Enter value for H
Height
mm
cm
inch
ft
HF
Free Height
10.0 mm
D
Wire Diameter
0.29 mm
OD
Outside Coil Diameter
4.0 mm
P1
Standard Load
0.98 N
H1
Height at Standard Load
6.15 mm
P2
Permissible Load
1.57 N
H2
Height at Permissible
3.85 mm
K
Spring Constant
0.255 N/mm
NT
Total Number of Coils
6.75
HS
Solid Height
2.30 mm
Q
Quantity per a Bag
20
MAT
Material
18-8 Stainless Steel Wire for Spring
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031