Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Accurate Inc.
Description
DE Standard (DE001-DE270)
Bill of material
DE013
ORDER
Order number
DE013
L
Lenght
mm
Enter value for L
Lenght
mm
cm
inch
ft
LF
Free Length
8.3 mm
D
Wire Diameter
0.10 mm
OD
Outside Coil Diameter
1.10 mm
P1
Standard Load
0.12 N
L1
Length at Standard Load
14.01 mm
P2
Permissible Load
0.19 N
L2
Length at Permissible Load
19.0 mm
K
Spring Constant
0.014 N/mm
NT
Total Number of Coils
62.5
PI
Initial Tension
0.039 N
Q
Quantity per a Bag
20
MAT
Material
18-8 Stainless Steel Wire for Spring
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031